IESNA:LM-63-2002
[TEST]P1449877
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T4_120W_5000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T4 distribution, 120W 5000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]18537
TILT=NONE
1 -1 1 181 25 1 1 1.3333 0.4167 0
1 1 119.2
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5932.9 5943.8 5951.8 5958.6 5965 5970.5 5978.6 5985 5993.8 6001.7
6008.9 6011.4 6010.8 6010.2 6009.6 6009 6008.4 6006.5 6002.5 5997.9
5993.2 5984.8 5975.5 5966.1 5958.7 5949.5 5940.6 5932.3 5918.3 5903.7
5892.2 5885.5 5879.4 5875.3 5873.5 5870.4 5873.4 5878.3 5880.6 5883.8
5882.5 5884.4 5889.4 5895.4 5912 5933.8 5950.3 5971.4 5984.5 5998.8
6003.8 5988.5 5950.3 5913.7 5911.3 5931.1 5946 5979 6068.5 6209.7
6366.9 6471.7 6457.1 6335.2 6089 5759.1 5411.1 4979.4 4494.7 4151.9
3978.5 3827.7 3680.4 3520.6 3356.4 3151.2 2930.9 2680 2392.5 2101.8
1795.9 1504.5 1248 1040.6 741.8 533.4 325.9 136.5 68.1 2.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5943.1 5949 5954.6 5959.6 5963.6 5969.6 5974.8 5980.4 5986.7
5991.4 5995.4 5995.5 5991.8 5990.5 5987.7 5980.8 5975.7 5969 5960.7
5952.4 5945.1 5933.4 5920.9 5911.4 5896.6 5885.4 5871.4 5857.2 5839.6
5822.7 5808.6 5796.6 5784.8 5775.2 5768.9 5760.8 5758.7 5756.7 5751.6
5743.7 5735.3 5730.3 5725.6 5726 5737.5 5751.6 5755.8 5765.2 5767.4
5778.4 5784.8 5762.4 5716 5678.1 5679.4 5689.5 5697.2 5723.3 5816.1
5953.6 6110 6190.7 6143.6 5980.1 5681.3 5313.4 4949.7 4449.6 4047.3
3802.1 3671.8 3530.3 3386.7 3239.7 3082 2902.2 2716.3 2507.9 2260.9
2001.5 1717.7 1441.6 1225.8 944.5 694.6 445.7 196.8 97.8 1.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5940.3 5943.9 5948.2 5952.4 5952.9 5955.2 5956.1 5956.4 5957.5
5957.6 5956.7 5953.6 5945.8 5939.7 5928.5 5917.7 5905.9 5892.7 5878.3
5863.2 5847 5829.7 5812.1 5793.9 5774.6 5754.1 5733.8 5710 5687.9
5662.6 5634.7 5605.2 5580.1 5553.9 5528.2 5504.6 5485.3 5462.7 5443
5426.2 5404.2 5379.9 5354.1 5331.8 5306.5 5282.1 5266.3 5263.9 5248.9
5229.8 5207.9 5181.6 5159 5120.3 5064.7 5011.5 4991.1 4989 4979.7
4969.5 4998.2 5098.4 5245.2 5374 5367.9 5198.2 4859.5 4414.8 3951.6
3483.9 3156.3 2981.2 2838 2685.4 2517.5 2358.4 2177.8 2005.5 1870.1
1718.9 1545.7 1351.6 1074.1 881.4 679.3 476.9 274.6 138.8 3.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5936.1 5939 5941.4 5940.8 5940.2 5937.1 5931.7 5926.4 5919.6
5914.5 5907.6 5896.7 5882.3 5865.7 5850.1 5829.2 5806.5 5782.4 5758.6
5734.2 5707.5 5681.5 5652.6 5626 5592.5 5563.2 5530.7 5496.2 5460.6
5423.4 5386.9 5347.9 5306.4 5264.2 5220.6 5174.7 5130.5 5087.2 5040.3
4998.9 4956.8 4920.5 4876.9 4835.4 4791 4746 4697.4 4646.2 4602.1
4550.3 4506.9 4466 4422.1 4365.5 4310.6 4248.9 4189.9 4120.9 4017.3
3913.5 3827 3765.1 3709.1 3660.8 3639.5 3674 3824.8 4045.1 4093.8
3815 3218.2 2622.2 2222.7 2060.4 1913.2 1793.5 1679.6 1489.8 1198.9
1008 905.2 819.8 695.8 570.9 446 192.5 75.7 55 36.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5933.8 5934.4 5932.2 5928.7 5920.7 5917.5 5907.5 5895.8 5881.9
5869.5 5855.1 5838.7 5817.1 5794.7 5768.1 5740.2 5706.9 5672.4 5635.3
5597.3 5561.6 5520.3 5478.4 5437.1 5393.6 5350.6 5302.9 5257.8 5207.7
5156.7 5104 5051.4 4993.8 4938.4 4879.2 4819.6 4756.9 4693.6 4630.3
4560.9 4491.5 4423.5 4354.8 4286.4 4222.6 4160.2 4099 4040.8 3982.3
3925.5 3866 3809.3 3741.8 3666.6 3586.1 3498.6 3408.3 3320.7 3234.1
3138.5 3039.9 2928.7 2813 2686.2 2539.5 2371.6 2207.3 2060.1 1930.2
1804.6 1695.6 1647.5 1824.1 2299.1 2020.5 1278.8 909.3 778.4 842.5
893.1 704.2 514.7 325.2 273.2 233.7 191.3 133.3 42.2 31.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5931.3 5927.9 5924.1 5915.7 5906.7 5894.8 5881.1 5864.7 5847.4
5828.5 5809.4 5784 5759.2 5734.9 5704 5673.2 5636.2 5597.2 5552.4
5507.4 5456.9 5408 5353.9 5299 5242.5 5184.4 5126.9 5066 5006.1
4942.7 4878.8 4811.7 4744.7 4677.3 4606.4 4534.1 4459 4383.8 4302.5
4220.4 4137.4 4052.1 3966.3 3876.3 3789.2 3694.8 3608.3 3515.8 3428.6
3336.4 3247.9 3159.4 3071.8 2985.2 2892.7 2802.8 2704.7 2603.2 2490.3
2371.5 2245 2119.6 1990.7 1862.4 1736.7 1609.1 1495.3 1379.8 1273.6
1167.1 1071.3 978.6 887.2 799.1 705.6 612.1 518.5 471 414.6
357.2 326.1 285.2 254.5 205.1 130.8 85.9 68.8 51.8 34.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5931.6 5929.8 5923 5911.9 5899.9 5885.1 5867.3 5848.9 5828.3
5803.1 5778.6 5752.4 5722.1 5689.5 5655.7 5621 5583.5 5542 5501.1
5455.7 5411.5 5364.2 5312.7 5261.4 5204.7 5147 5087.3 5027.6 4963.1
4899 4834 4768.4 4699.7 4629.9 4557.2 4481 4404 4324.1 4241.1
4156.7 4071.2 3982.8 3894.3 3806 3710.8 3618.8 3524.5 3429.1 3329.8
3229.7 3131 3028.1 2924.5 2819.6 2714 2610.5 2504.8 2402.5 2301.8
2204.3 2108.2 2012.8 1917.8 1819.3 1717.1 1614.9 1512.1 1390.8 1268.9
1142.9 1020.8 902.4 789.3 685.9 588.4 504.6 424.8 354.9 292.2
239.4 195.3 151.1 117.1 87.4 63.7 43.8 30.4 17.1 4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5927.3 5920.3 5912.2 5902.5 5889.9 5875.1 5858.7 5841.2 5822.6
5803.9 5784.8 5763.3 5737.7 5709.1 5678.7 5645.1 5610.3 5570.5 5530.4
5488.4 5446.1 5398.9 5354.4 5305.6 5258.2 5205.2 5151.6 5095.9 5038.4
4977.1 4913.9 4848.5 4780.2 4713.3 4641.1 4571.9 4498.6 4424.7 4350.2
4275.9 4201.7 4123.7 4044.9 3966.4 3885 3800.6 3718.2 3629.5 3544.5
3451 3356.8 3257.3 3156.4 3052.8 2946.2 2844.3 2737.6 2630.8 2511.8
2398.8 2274.4 2148.5 2022.6 1893.4 1772.1 1651.7 1531.3 1403.9 1291.8
1179.6 1074.1 963.4 850 739 622.7 518.3 410.2 327.8 276.1
241.6 210.8 179.9 149 119.9 93.6 69.2 46.2 31 15.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5927.9 5919.5 5911.9 5902.4 5892.9 5885.1 5877.4 5867.8 5854.4
5836 5813.2 5788.4 5760.4 5730.1 5697.3 5665.4 5630.9 5597.5 5561.3
5527 5489.9 5451.3 5408.7 5364.3 5318.1 5271.6 5223.5 5175.3 5127.2
5077.9 5025 4974 4919 4866.8 4807.4 4750.2 4687.5 4622.5 4554.5
4487.1 4419.1 4347.8 4273 4200.1 4121 4041.1 3959.9 3874 3785.1
3694 3597.6 3497 3394.5 3289.2 3176.7 3057.6 2929.8 2794.7 2650.7
2512.1 2366.8 2221.4 2066.1 1904.4 1716.9 1529.3 1340.1 1067.2 793.2
588.7 472.7 415.3 383.1 354.6 324.9 298.1 272 247.7 223.3
201.2 179.1 157 131.8 106.3 81.9 58.2 42 28.4 14.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5925.4 5919.8 5912.8 5909.6 5909.3 5907.1 5898.5 5883.1 5862.8
5840.1 5819.1 5797.7 5772.5 5751.2 5727.3 5704.5 5679.8 5652.9 5623.5
5593.5 5566.5 5535 5503.4 5466 5431.6 5395 5357.1 5316.9 5278.6
5237.1 5191.9 5146.6 5099 5051.1 4998 4944.6 4886.4 4826.3 4759.8
4692.7 4623 4548.3 4471.1 4388 4303.4 4216.3 4127.8 4025.7 3920.9
3805.8 3685.8 3556.1 3420.7 3277.7 3127.2 2966.2 2795.8 2585.8 2331.2
1992.3 1653.4 1314.7 1000.2 767.8 618.8 537.9 500.8 475.7 451.7
426.6 400.7 374.9 349.4 325.6 303.3 282.3 261.6 236.8 210.3
183.8 157.3 127.2 101.7 87 72.3 53.8 38 22.1 6.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5924.5 5917.7 5916 5918.1 5921.5 5916.5 5903.4 5885.4 5868.2
5850.5 5833.1 5817.4 5802.9 5788.6 5771.4 5751.6 5731.7 5712.4 5690.4
5668.5 5645.7 5620.8 5594.8 5566.3 5539.7 5509.1 5480.7 5446.2 5412.6
5374.3 5336.2 5294 5248.6 5196.4 5142.8 5085 5023 4957.8 4888.8
4819.9 4741.4 4663.5 4574 4481.4 4378.3 4267.9 4148.9 4021.5 3885.2
3741.3 3590 3414.6 3200 2928.7 2587 2199.4 1828.3 1457.2 1089.1
870.8 715.5 630.1 588.3 563.3 541.1 519.2 495.9 471.8 447.7
424.1 401 379.6 361.4 341.2 315.2 288.7 260.8 232.8 208.3
183.9 159.7 145.1 127.3 106.6 84 59.5 42.2 24.8 7.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5924.9 5919.7 5917.6 5925.3 5928.3 5921.6 5908 5890.2 5877.6
5862.8 5851.8 5840.1 5831.5 5817.3 5803.7 5786.3 5767.2 5752.1 5735.2
5716.4 5697.8 5674.9 5656.9 5638.2 5613.6 5589.8 5562.8 5530.1 5497
5461.9 5419.9 5375.4 5324 5272.3 5215.5 5157.2 5092.4 5028.2 4956.2
4883.6 4796.9 4700.6 4599.1 4485.7 4366.3 4234.3 4097.3 3949.2 3782.8
3569.7 3303.7 2955.2 2563.8 2160.6 1757.4 1356.7 1071.6 880.1 751.2
678.4 644.9 622.5 602.7 582.9 562 539.9 519.9 499.7 479.7
460.1 444.4 425.5 399.7 371.8 342.3 312.9 281.5 254.2 234.9
218.7 194.5 170.2 145.9 117.2 85.3 63.1 44.8 26.6 8.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5925.4 5921.5 5920.7 5929 5931.7 5923.1 5909.9 5894.7 5881.7
5868.4 5859.5 5852.5 5842.5 5828.3 5816.8 5802 5785.4 5772.1 5756.9
5738.1 5721.5 5705.5 5685.6 5666.3 5644.5 5620.2 5591.2 5563.1 5530.3
5491.6 5449 5401.1 5353.5 5299.7 5243.6 5183.7 5121.9 5055 4980.7
4902.4 4810.1 4712.3 4599.9 4484.5 4356.8 4222 4075.6 3915.8 3707
3452.4 3117.6 2718.7 2290.8 1915.8 1540.8 1169.1 951.1 805.2 714.6
670.9 648.7 628.7 610.8 591.3 569.7 549.6 531.7 513.2 494.4
478.9 462.7 440 413.3 383.9 353.5 323.2 292.6 270.2 251.4
233.9 206.2 178.5 150.8 120.6 88.2 66.4 47.1 27.8 8.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5926.6 5920.6 5919.2 5925.6 5929.5 5924.3 5911.2 5895.1 5883.8
5868.7 5856.3 5846.6 5834.1 5822.5 5809.9 5793.7 5776.9 5761.8 5745.8
5726.5 5705.6 5686.4 5668.4 5648.3 5626 5600.9 5573.3 5543 5510
5475.6 5434.1 5388.4 5339.4 5287.2 5232.2 5172 5110.8 5046.8 4976.6
4903 4819.4 4727.4 4623.3 4518.7 4397.7 4271.1 4135 3990.1 3827.8
3631.9 3378.4 3050.9 2667.2 2235.4 1867.9 1500.4 1134.6 922.3 779.7
694.4 651.6 628.7 607.9 588.6 568.2 545.1 524.3 504.6 483.8
464.7 448.2 430.9 406.3 380.1 350 320 287.1 257.1 236.2
218.3 195.7 173.1 150.3 121.2 91.7 67.1 47.7 28.3 9.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5927.9 5921.1 5917.4 5919.3 5923.2 5921.8 5912.3 5895.6 5878.4
5862.1 5845.6 5831.2 5815.5 5802 5787.2 5766.9 5748.6 5729.7 5708
5687.1 5666 5640.1 5614 5585.3 5557.8 5530.6 5502.6 5471.7 5438.8
5404.6 5363.7 5322.8 5274.3 5227.4 5171.9 5117.1 5053.5 4990.3 4920.3
4853.2 4781.5 4703.6 4621.2 4529.1 4430.2 4323 4209.7 4085.4 3953.3
3816.8 3666.3 3505.3 3316.5 3075.3 2764.4 2400 2011.1 1622 1236.5
970.6 786.4 669.5 607.4 575.1 552.1 530.2 507 482.8 457.6
433.3 409.7 387.8 367.8 350.4 325.9 299.9 271.3 243.5 215.9
188.3 160.9 145.8 130.6 110.6 90.5 65.5 44.5 30.8 17.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5925.2 5920.2 5915 5911.3 5911.6 5911.8 5905.1 5894 5878.4
5857.7 5836.6 5815.9 5792.9 5772.8 5749.5 5728.7 5705.5 5679.5 5652.4
5623.9 5594.6 5565.5 5534.6 5502.4 5467.3 5432.3 5394.6 5356.7 5315.1
5274.5 5232.3 5187 5138.9 5091 5041.6 4987.5 4931.7 4874.6 4810.5
4743.3 4672.7 4600.4 4523.3 4444.9 4363.3 4278.6 4191.3 4098.6 3996.7
3887.7 3771.9 3648.4 3519.6 3383.6 3237.2 3085.2 2924.4 2749.5 2540.4
2279.4 1931 1582.7 1235.9 938.9 727.6 600.9 531.1 495.3 470
445 419.5 394.9 368.7 344 318.3 296.4 273.6 252 225.2
198.2 171.1 143.9 111.2 91 76.5 60.2 41.8 28.9 16.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5926.3 5921.1 5915 5906.8 5899.8 5891 5885.8 5880.4 5871.2
5856.3 5835.4 5813.4 5786 5756.8 5727.4 5695.4 5663 5628.8 5599
5563.8 5528.4 5490.9 5451.7 5408.8 5365.6 5315.8 5270.5 5223.1 5173.4
5125.3 5074.2 5024.1 4970.5 4914.8 4856.2 4797.6 4735.3 4672.4 4606
4539.4 4472.8 4403 4330.6 4257.9 4180.9 4104.1 4024.5 3940.6 3853.3
3765.5 3671.9 3576.7 3473.2 3370.8 3260.3 3146.5 3023.2 2892.3 2758.1
2623.9 2482.3 2339.3 2194.1 2047.2 1896.5 1717.3 1538.1 1358.9 1086.5
804.7 592.6 472 410.4 376.5 346.6 317.8 290.2 264.8 239.4
214.9 192.1 169.4 146.6 120.3 95 70.3 50 34.1 18.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5929.5 5924.3 5918.9 5909.4 5900 5886.3 5874.1 5858.2 5840.4
5823.3 5803.4 5785.5 5762.9 5738.7 5711.1 5681.6 5649.2 5612.3 5575.2
5532.7 5492.2 5448.7 5404.4 5358.6 5311.7 5260.6 5207.7 5152.3 5094.3
5035.7 4972.7 4909.8 4840.1 4775.2 4700.9 4631.6 4557.4 4486.9 4411.9
4340.2 4263.8 4185.8 4107.4 4027.2 3948.7 3864.5 3782 3694.8 3605.4
3514.6 3419.3 3324.1 3224.5 3127.7 3022.2 2918 2809 2699.7 2584.7
2469 2347.6 2224.4 2102.6 1976 1853.3 1731.9 1610.5 1489.1 1373.1
1263.7 1158 1052.6 945.1 840.2 728.9 620.4 512.6 412.8 329.3
272.8 235.5 203.5 171.5 139.6 110.8 82.9 59.2 39.9 20.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5935.9 5935.4 5931.4 5922.8 5915.6 5903.7 5889.6 5872.7 5856.4
5836.7 5813.6 5790.2 5765.3 5737.6 5705.8 5673.6 5636.9 5601.7 5560.3
5517 5472.6 5425 5372 5322.8 5266.1 5209.4 5150.8 5093 5030.3
4969.7 4904.6 4841.2 4773.6 4706.1 4633 4561.5 4483.7 4408.5 4326
4243.3 4158.4 4074.6 3984.8 3896.7 3804.8 3709.5 3615.4 3516.6 3423.1
3320.9 3221.6 3117.1 3016.2 2912 2804.6 2699.6 2588.9 2485.9 2379.8
2284 2184.9 2089.5 1992.8 1897 1794.5 1685 1570.7 1446.9 1326.2
1202.7 1079.1 957.1 842.8 742.7 643.1 543.5 461.9 385.9 320.6
262.8 212.1 169.4 130.7 99.4 77 54.8 32.6 17.4 6.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5937.5 5936 5935.4 5931.9 5925.6 5917.8 5907.4 5896 5882.7
5865.5 5848.4 5829.7 5807.1 5781.6 5754.6 5722.4 5687.3 5648.9 5606.8
5560.3 5512.5 5465.8 5415.2 5363.5 5310 5253.9 5199.5 5144.5 5081.8
5020.6 4959 4895.7 4830.3 4766.3 4697.1 4625.3 4556.1 4478.3 4402.7
4319.5 4243.2 4156.6 4071.8 3984 3898 3807.5 3718.1 3626.7 3535
3444 3353.1 3266.2 3175.1 3091.7 3000.7 2912.2 2815.6 2714.5 2605.1
2484.4 2363.8 2231.3 2105.4 1969.6 1843.7 1712.1 1594.5 1478.3 1364.6
1256.5 1152.1 1054.2 960.4 874 778.3 690.2 602.4 514.6 465.1
407.9 359.2 324.1 291.1 258.9 179.9 99.1 69 39 9.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5940.5 5942.8 5944.5 5941.4 5942 5938.1 5932.6 5925.5 5916.6
5906.2 5891.7 5873.6 5854.4 5834.5 5810.3 5784.2 5752.3 5717.9 5682.7
5650 5614.9 5578.5 5539.3 5500 5458.8 5416 5374.2 5328.1 5281.9
5231.8 5183.1 5131.9 5080.3 5024.4 4967.8 4911.6 4850 4792 4727.3
4662.8 4593.4 4526.3 4458.9 4394.3 4334.6 4268.5 4211.7 4149.2 4097.4
4039.7 3987.8 3924.3 3859 3788.4 3711.8 3627.8 3535.2 3451.9 3361.8
3270.8 3170.2 3065.6 2953.5 2834 2698.8 2531 2363.4 2206 2077.7
1944.8 1829.6 1758.4 1833.5 2303 2387.4 1627.4 1014.1 854.8 786.7
989.3 736.8 544.3 353.1 292.8 252.8 211.2 146.5 82.5 62
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5942.2 5946.8 5951.1 5953.3 5955.5 5955.3 5953.6 5952.9 5948.1
5940.3 5933.5 5924.8 5916.2 5901.6 5884 5861.9 5840.8 5821 5796.9
5777.4 5754.9 5729.5 5703.4 5676.2 5649.8 5620.3 5589.8 5557.3 5521.8
5488.3 5453.7 5420.7 5379.7 5342.2 5298.3 5255.7 5211.4 5172.1 5130.1
5087.5 5046.2 5007.8 4970.9 4929.1 4893.2 4845.7 4799.9 4750.6 4711.2
4661.2 4616.1 4576.8 4532.2 4484 4425.7 4371.4 4313.3 4249.8 4155.4
4055.1 3961.8 3898.9 3847.3 3798.5 3772.8 3800.3 3932.4 4164.1 4270.7
4071.4 3531.4 2911.1 2432.2 2167.1 2018.9 1908.3 1775.9 1620.5 1320.4
1102.5 975.9 884.1 799 616.1 430.9 245.7 103 51.6 1.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5942 5949.7 5956.6 5960.1 5962.4 5967 5971.4 5973.8 5975.5
5975.8 5976.4 5973 5967.5 5960.4 5950.4 5938 5929.5 5915.6 5905.9
5894.1 5881.3 5863.7 5847.1 5829.4 5809.7 5792.6 5770.6 5752.4 5729.1
5707.2 5682 5654.8 5630.3 5607.1 5582.9 5560.8 5541.3 5521.1 5508
5489.4 5472 5448.4 5426.3 5403.3 5382.9 5358.6 5348 5343.2 5329.4
5313.7 5293.1 5274.3 5254 5223.9 5170.5 5112.1 5080.5 5075.6 5067.7
5062.1 5089.2 5181.8 5329.5 5474.6 5483.5 5344.9 5039.7 4615.5 4144.8
3671.2 3288.4 3080.1 2929.1 2780.5 2609.4 2437.9 2250.4 2072.5 1927.4
1786 1622 1425.9 1167.5 930.2 730.5 533.2 336 27.1 13.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5943.2 5951.2 5957.8 5964.9 5970 5977.1 5980.9 5987.5 5992.9
5999.5 6003 6002.4 6001.3 6001.3 5997.6 5990.7 5987.8 5981.6 5976.7
5969.8 5961.1 5951.5 5939.2 5928.7 5918.3 5905.6 5891.5 5881.9 5863.7
5848 5833.1 5822.9 5812.9 5807.1 5796.6 5793.1 5790.8 5789.1 5788.2
5781.6 5773.7 5770.1 5768.3 5768 5780.1 5792.1 5801.4 5811.6 5819.3
5828.1 5828.9 5808 5760.5 5726.6 5724.1 5740.3 5747.3 5774.2 5861.8
5996.3 6152.3 6239.7 6200 6045.2 5767.1 5398.5 5030.2 4536.9 4101.5
3838.7 3698.6 3565.7 3410 3267.9 3099.2 2922.6 2730.2 2533.3 2287.7
2026.1 1735.7 1454.3 1253.2 985.4 733.4 481.8 230.3 115 1.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5932.9 5943.8 5951.8 5958.6 5965 5970.5 5978.6 5985 5993.8 6001.7
6008.9 6011.4 6010.8 6010.2 6009.6 6009 6008.4 6006.5 6002.5 5997.9
5993.2 5984.8 5975.5 5966.1 5958.7 5949.5 5940.6 5932.3 5918.3 5903.7
5892.2 5885.5 5879.4 5875.3 5873.5 5870.4 5873.4 5878.3 5880.6 5883.8
5882.5 5884.4 5889.4 5895.4 5912 5933.8 5950.3 5971.4 5984.5 5998.8
6003.8 5988.5 5950.3 5913.7 5911.3 5931.1 5946 5979 6068.5 6209.7
6366.9 6471.7 6457.1 6335.2 6089 5759.1 5411.1 4979.4 4494.7 4151.9
3978.5 3827.7 3680.4 3520.6 3356.4 3151.2 2930.9 2680 2392.5 2101.8
1795.9 1504.5 1248 1040.6 741.8 533.4 325.9 136.5 68.1 2.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
